The all new Infinium Quantumâ„¢ Fiber System
Revolutionizes with the lowest total channel connection loss of 0.75db-64% better than the industry standard. Click here to learn more!
Menu
Search
Menu
15A/125V Cube Tap Adapter, 2 Pole, 2 Wire, Brown
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Brown
Number Of Poles: 2
Number Of Wires: 2
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: Yes
UL Standard: Yes
UN SPSC: 39111803
Dimensions
Weight: 0.09314
Technical Information
Amps: 15A
Volts: 125V
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 78ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 62ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;