NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Appliance Switch
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Appliance Switch
Number Of Poles: 1
Listing Agencies/Third Party Certifications
RoHS: Yes
UL Standard: Yes
UN SPSC: 39111803
Dimensions
Diameter (US): 0.63"
Length (US): 6.5"
Technical Information
Amps: 1/3A
Volts: 125V, 250V
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant