text.skipToContent text.skipToNavigation

Blank Plates, Strap Mounted, One Gang, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Trademaster Plate 1-Gang Blank Strap Mount
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Molded of rugged, practically indestructible self-extinguishing nylon. ('TP' series only.)
  • Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.
  • Available in Ivory, White, Brown, Gray, Black, Blue, Orange, Red, and Light Almond.
  • Preferred for hospital, industrial, institutional, and other high-abuse applications.
  • Nominal thickness, .070 inch.

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin Mexico
Wall Plate Type Blank
Application Sector Residential/Commercial
Standard CSA, UL514
Dimensions
Product Width US 2.9375 in
Product Depth US 0.25 in
Product Height US 4.6875 in
Additional Information
Product Environmental Profile Yes
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  143222
cULus Listed  Yes
Technical Information
Cutout Blank
Thickness 0.07 in
Number of Gangs 1
Mounting Type Exposed Screws

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;