COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Weatherproof Single Gang Box, Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Gray
Size: 1-gang
Type: Box
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: Yes
CSA Listed: No
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121305
UR: No
Dimensions
Depth (US): 2.09"
Height (US): 4.63"
Width (US): 2.86"
Technical Information
Capacity: 1-gang
Feeds: One half inch knockouts
Buy American Act Compliance
Country Of Origin: INDIA
Buy American Act Status: No
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;