NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Weatherproof Three Gang Box, Gray
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Gray
Size: 3-gang
Type: Box
Special Features: Weatherproof
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121305
UR: No
Dimensions
Depth (US): 2.75"
Height (US): 6.438"
Width (US): 4.59"
Technical Information
Material: Aluminum
Capacity: 3-gang
Feeds: Three quarter inch knockouts
Buy American Act Compliance
Country Of Origin: INDIA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 63ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;