Discontinued - 1000 Series Cable Reel with Tri-Tap, 15 Amp, 12 AWG, 25 ft
CRCD123G25T15
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Application Sector | Commercial, Data Center, Education, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Replaced by Part Number | PSCRCD123G25T15 | ||
| Features | Removable Base, Retractable | ||
| Warranty Type | 2-Year | ||
| UPC Number | 785007198546 |
Technical Information
| Amperage | 15 A | ||
| Mobile End | Triple Tap | ||
| Cord Length | 25 ft | ||
| Indoor/Outdoor | Indoor | ||
| Number of Conductors | 3 | ||
| Voltage | 125.0 V | ||
| Wire Gauge | 12 AWG |
Resources
Installation Instructions
Brochure
Specifications
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ALSLLED12TM4 | adorne Collection
12 inch LED base for adding high-quality task lighting to an adorne Under-Cabinet solution.
$70.40
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MC18B5E09-05 | Ortronics
Clarity 5E Patch Cord, Category 5e, modular 8-position to 110. Cord is terminated on one end with newly designed male 110 connector. The other cord end is terminated with an 8-position modular plug with Ortronics Paralign 2 pair isolation technology
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SWMFSK | Ortronics
Fiber Spool Mounting Kit for Swing-Out Wall-Mount Cabinet
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-115-100 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3414IV | On-Q
4-Port Decorator Outlet Strap
$2.32

