Discontinued - 1000 Series Cable Reel with Locking Single Outlet, 20 Amp, 12 AWG, 25 ft
CRCD123N25L20
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Application Sector | Commercial, Data Center, Education, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Replaced by Part Number | PSCRCD123N25L20 | ||
| Features | Locking, Removable Base, Retractable | ||
| Warranty Type | 2-Year | ||
| UPC Number | 785007198683 |
Technical Information
| Amperage | 20 A | ||
| Mobile End | Single Outlet | ||
| Cord Length | 25 ft | ||
| Indoor/Outdoor | Indoor | ||
| Number of Conductors | 3 | ||
| Voltage | 125.0 V | ||
| Wire Gauge | 12 AWG |
Resources
Installation Instructions
Brochure
Specifications
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

