Discontinued - 1000 Series Cable Reel with Quad RB, 20 Amp, 12 AWG, 25 ft
CRCD123N25R20
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Application Sector | Commercial, Data Center, Education, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Replaced by Part Number | CRCD123N25F20, PSCRCD123N25R20 | ||
| Features | Removable Base, Retractable | ||
| Warranty Type | 2-Year | ||
| UPC Number | 785007198393 |
Technical Information
| Amperage | 20 A | ||
| Mobile End | Quad Receptacle Box | ||
| Cord Length | 25 ft | ||
| Indoor/Outdoor | Indoor | ||
| Number of Conductors | 3 | ||
| Voltage | 125.0 V | ||
| Wire Gauge | 12 AWG |
Resources
Installation Instructions
Brochure
Specifications
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How do you tighten the spring tension in these units?
Thank you for your inquiry. To provide further assistance with your request, we require additional information. Please get in touch with Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Date published: 2024-04-05
Can I please get the STEP file for PN CRCD123N25R20
Hello Mike, please reach out to our technical support team for CAD drawings or specific documentation requests via email at tech.support@legrand.us
Date published: 2023-02-10
How much do these weigh?
The CRCD123N25R20 is:
Case Quantity: 1
Weight Per Case: 30.00lbs
Date published: 2023-06-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD2032W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$19.65

