1000 Series Cable Reel with Flying Lead, 20 Amp, 12 AWG, 50 ft
CRCD123N50F20
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
1000 Series Cable Reel with Flying Lead, 20A, 12 AWG, 50 ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Cable Reel | ||
| Application Sector | Commercial, Data Center, Education, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Replaced by Part Number | PSCRCD123N50F20 | ||
| Features | Removable Base, Retractable | ||
| Warranty Type | 2-Year | ||
| UPC Number | 785007198324 |
Technical Information
| Amperage | 20 A | ||
| Mobile End | Flying Lead | ||
| Cord Length | 50 ft | ||
| Indoor/Outdoor | Indoor | ||
| Number of Conductors | 3 | ||
| Voltage | 125.0 V | ||
| Wire Gauge | 12 AWG |
Resources
Installation Instructions
Brochure
Specifications
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are these made in a hospital grade unit? We have several in our hospital, with a yellow box on the end. We need more.
Thank you for your inquiry. Within our Cable reel selection, we offer the 1200 series & Outdoor rated 1400 series reels. Both 1200 & 1400 have the flexibility to add our own yellow portable box, such as part number 3099.
Please feel free to contact Pass & Seymour Technical Support if you need further assistance.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Date published: 2026-07-20
Bazaarvoice SAP Hybris Integration Version 2.8.1

