1000 Series Cable Reel with Quad RB, 20 Amp, 12 AWG, 50 ft
CRCD123N50R20
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
1000 Series Cable Reel with Quad RB, 20A, 12 AWG, 50 ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | Cable Reel | ||
| Application Sector | Commercial, Data Center, Education, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Replaced by Part Number | PSCRCD123N50R20 | ||
| Features | Removable Base, Retractable | ||
| Warranty Type | 2-Year | ||
| UPC Number | 785007198416 |
Technical Information
| Amperage | 20 A | ||
| Mobile End | Quad Receptacle Box | ||
| Cord Length | 50 ft | ||
| Indoor/Outdoor | Indoor | ||
| Number of Conductors | 3 | ||
| Voltage | 125.0 V | ||
| Wire Gauge | 12 AWG |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I need pricing on the Legrand 1000 series extension cord line
Thank you for your inquiry. For pricing and availability assistance, please contact Pass & Seymour Customer Support.
Pass & Seymour Customer Support
Phone: 8449573783
Fax: 800-223-4196
Mon - Fri: 8am - 6pm EST (excluding holidays)
Email Us: customer.support@legrand.us
Date published: 2024-07-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMDW-101-W | Wattstopper
1-button Digital Dual Technology Wall Switch Occupancy Sensor
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMDL-600-RPM | Wattstopper
The LMDL-600 is a wireless open loop photo sensor that measures the daylight contribution in order to automatically switch or dim multiple zones of lighting.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TJ645-42 | Ortronics
Clarity 6 Angled TracJack, T568A/B, 45 degree,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TJ5E45-43 | Ortronics
Clarity 6 Angled TracJack, T568A/B, 45 degree,

