Discontinued - 1000 Series Cable Reel with Tri-Tap, 10 Amp, 16 AWG, 25 ft
CRCD163N25T10
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 1000 Series Cable Reels for commercial and light industrial applications provide a reliable, versatile and economical way to provide remote power in environments such as warehouses and maintenance shops. Easy to install and made in the USA.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Application Sector | Commercial, Data Center, Education, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Removable Base, Retractable | ||
| Warranty Type | 2-Year | ||
| UPC Number | 785007198423 |
Technical Information
| Amperage | 10 A | ||
| Mobile End | Triple Tap | ||
| Cord Length | 25 ft | ||
| Indoor/Outdoor | Indoor | ||
| Number of Conductors | 3 | ||
| Voltage | 125.0 V | ||
| Wire Gauge | 16 AWG |
Resources
Installation Instructions
Brochure
Specifications
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what is the weight of the reel?
The weight of the cord reel is 30lbs.
Date published: 2021-10-14
Bazaarvoice SAP Hybris Integration Version 2.8.1

