

Discontinued - 1000 Series Cable Reel with Quad RB, 10 Amp, 16 AWG, 50 ft
CRCD163N50R10
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
1000 Series Cable Reel with Quad RB, 10 Amp, 16 AWG, 50 ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Cable Reel | ||
Application Sector | Commercial, Data Center, Education, Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Features | Removable Base, Retractable | ||
Warranty Type | 2-Year | ||
UPC Number | 785007198355 |
Technical Information
Amperage | 10 A | ||
Mobile End | Quad Receptacle Box | ||
Cord Length | 50 ft | ||
Indoor/Outdoor | Indoor | ||
Number of Conductors | 3 | ||
Voltage | 125.0 V | ||
Wire Gauge | 16 AWG |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1