CBL REEL 12/3 25FT 20A BK
CR12L123N25F20B
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cable Reel 12/3 25FT 20A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Cable Reel | ||
| Application Sector | Commercial, Data Center, Education, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Retractable | ||
| Warranty Type | 1-Year | ||
| UPC Number | 785007205787 |
Technical Information
| Amperage | 20 A | ||
| Mobile End | Flying Lead | ||
| Cord Length | 25 ft | ||
| Indoor/Outdoor | Indoor | ||
| Number of Conductors | 3 | ||
| Operating Temperature | 22°-194°F | ||
| Wire Gauge | 12 AWG |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SZMCKIT | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available

