text.skipToContent text.skipToNavigation

1200 Series Cable Reel with Flying Lead 20 Amp, 12 AWG, 35 ft For Lift/Drag Applications

CR12L123N35F20 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Industrial-grade 1200 Series Cable Reels are precision machines, built with a minimum of components to provide years of reliable service with little or no maintenance. Made of all steel construction in the USA, these cable rells are ideal for assembly and fabrication work areas, conveyors, utility trucks, automotive and truck work bays, and much more.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made in USA
  • All steel construction with fiberglass/nylon drum, yellow powder coat finish
  • UL/CSA Listed

Specifications

General Info
Color Yellow
Type Cable Reel
Application Sector Commercial, Data Center, Education, Industrial
Product Line Pass & Seymour
Country Of Origin United States
Features Lift/Drag, Retractable
Warranty Type 1-Year
UPC Number 785007205770
Technical Information
Amperage 20 A
Mobile End Flying Lead
Cord Length 35 ft
Indoor/Outdoor Indoor
Number of Conductors 3
Operating Temperature 22°-194°F
Voltage 125.0 V
Wire Gauge 12 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;