Discontinued - 1200 Series Cable Reel with Flying Lead 16 Amp, 12 AWG, 35 ft For Lift/Drag Applications
CR12L124N35F16
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Industrial-grade 1200 Series Cable Reels are precision machines, built with a minimum of components to provide years of reliable service with little or no maintenance. Made of all steel construction in the USA, these cable rells are ideal for assembly and fabrication work areas, conveyors, utility trucks, automotive and truck work bays, and much more.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Yellow | ||
| Application Sector | Commercial, Data Center, Education, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Lift/Drag, Retractable | ||
| Warranty Type | 1-Year | ||
| UPC Number | 785007205862 |
Technical Information
| Amperage | 16 A | ||
| Mobile End | Flying Lead | ||
| Cord Length | 35 ft | ||
| Indoor/Outdoor | Indoor | ||
| Number of Conductors | 4 | ||
| Operating Temperature | 22°-194°F | ||
| Voltage | 300.0 V | ||
| Wire Gauge | 12 AWG |
Resources
Installation Instructions
Brochure
Specifications
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

