text.skipToContent text.skipToNavigation

1400 Series Cable Reel with Flying Lead 25A, 10 AWG, 50 ft For Lift/Drag Applications

CR14L103N50F25 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 45ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 1400 Series Industrial Cable Reels are the professionals choice for demanding industrial applications where reliability and versatility are paramount. Made in the USA with a minimum of components, these reels are ideal for assembly and fabrication work areas, Class A/C overhead cranes and hoists, schools and theaters, and much more.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made in USA
  • Steel frame construction, black thermoplastic slip ring cover, yellow powder-coat finish
  • NEMA 4 rated enclosure
  • UL and CSA Listed

Specifications

General Info
Color Yellow
Type Cable Reel
Application Sector Commercial, Data Center, Education, Industrial
Product Line Pass & Seymour
Country Of Origin United States
Features Lift/Drag, Retractable
Warranty Type 1-Year
UPC Number 785007206036
Technical Information
Amperage 25 A
Mobile End Flying Lead
Cord Length 50 ft
Indoor/Outdoor Both
Number of Conductors 3
Operating Temperature 22°-194°F
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;