1400 Series Cable Reel with Flying Lead 20A, 10 AWG, 30 ft For Lift/Drag Applications
CR14L104N30F20
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 1400 Series Industrial Cable Reels are the professionals choice for demanding industrial applications where reliability and versatility are paramount. Made in the USA with a minimum of components, these reels are ideal for assembly and fabrication work areas, Class A/C overhead cranes and hoists, schools and theaters, and much more.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Yellow | ||
| Product Type | Cable Reel | ||
| Application Sector | Commercial, Data Center, Education, Industrial | ||
| Product Family / Series / Group | 1400 Series | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Lift/Drag, Retractable | ||
| Warranty Type | 1-Year | ||
| UPC Number | 785007206074 |
Technical Information
| Amperage | 20 A | ||
| Mobile End | Flying Lead | ||
| Cord Length | 30 ft | ||
| Indoor/Outdoor | Both | ||
| Number of Conductors | 4 | ||
| Operating Temperature | 22°-194°F | ||
| Voltage | 600.0 V |
Resources
Cutsheet
Installation Instructions
Brochure
Specifications
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DSW-302-347-W | Wattstopper
The DSW-302 dual technology wall switch sensor turns lights ON and OFF based on occupancy and contains two relays for controlling two independent lighting loads or circuits.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TPJ826GRY | Pass and Seymour
Combination Openings, 1 Duplex Receptacle and 1 Decorator, 2-Gang

