Discontinued - 20A, 120-125V Combination Single-Pole Switch and Single Receptacle, White - Substitute 671TRW
671W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by 671TRW
Our standard Pass & Seymour combination switches allow you to add lights to any room in your home without having to add or replace wall boxes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easily accessible break-off separate or common feed.
- Long-life red neon lamp in pilot light rated 1/25 Watt, 125V.
- Side wire #12 and #14 AWG.
- Two devices fit into the space of one.
- Grounding combination devices meet NEC Requirements.
- Tamper-resistant version features dual mechanical shutter system to help prevent insertion of foreign objects.
Specifications
General Info
| Color | White | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Replaced by Part Number | 671TRW | ||
| Standard | UL20, UL498 | ||
| UPC Number | 785007671025 |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 140597 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Actuator | Toggle | ||
| Connection | Side Wire | ||
| Contact Configuration | N-O | ||
| Contact Rating | 20 Amp, 120/125 VAC | ||
| Environmental Conditions | Flammability: UL94 V2 | ||
| Number of Poles | Single Pole | ||
| Operating Cycles | 30000 |
Resources
Installation Instructions
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4ATCP4RGY | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
