1-Gang Pre-configured Wall Plate with One RJ11 Telephone Jack, Ivory
TPTE1I
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$3.87 USD
This single gang wall plate includes a modular four-conductor RJ11 telephone jack, providing a reliable and secure connection. The mar-resistant wall plate ensures durability and maintains a clean appearance. Designed to fit standard size single gang electrical boxes, it offers easy installation. This wall plate meets FCC Part 68 requirements, ensuring compliance with industry standards.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Product Type | Jack, Wall Plate | ||
| Application Sector | Commercial, Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | Mexico | ||
| Wall Plate Size | Standard Size | ||
| Wall Plate Type | Preconfigured | ||
| Standard | UL 514 | ||
| UPC Number | 785007247671 |
Dimensions
| Product Depth US | 0.35 in | ||
| Product Height US | 4.68 in | ||
| Product Width US | 2.93 in |
Technical Information
| Number of Gangs | 1 | ||
| Orientation | Vertical | ||
| Thickness | 0.35 in |
Resources
Installation Instructions
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.39
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26NICC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$8.12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097NTLTRGRY | radiant Collection
Add a little light where you need it, with a combination 20A GFCI outlet and built-in night light.
$42.78
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097NTLTRW | radiant Collection
Add a little light where you need it, with a combination 20A GFCI outlet and built-in night light.
$43.50
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
HT2004WHV1 | On-Q
Conceals cabling behind the wall
$32.13
