Menu
Search
Menu
Thermoplastic Cover, Beige with Black Gasket
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Beige, Black
Type: Covers
Special Features: Weatherproof
Listing Agencies/Third Party Certifications
CSA Listing Info: Yes
CUL Listing No: No
cULus: No
cURus: No
Federal Spec: No
UL Listing No: Yes
UN SPSC: 39121305
UR: No
Dimensions
Height (US): 2.8"
Length (US): 4.68"
Technical Information
Material: Plastic
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA