text.skipToContent text.skipToNavigation

1-Gang 1.56-in Diameter Single Receptacle Cover Plate, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Portable Outlet Box Covers feature impact resistant nylon, withstanding harsh conditions.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made of impact resistant nylon, withstanding harsh conditions
  • A wide array of cover options are available, including standard and weather-resistant versions (flip lid)
  • Flip lid covers come with a heavy duty, spring loaded cover providing NEMA Type 3R protection (when not in use), protecting receptacles when not in use
  • Available in black

Specifications

General Info
Color Black
Type Wall Plate Accessories
Finish Matte
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin United States
Construction Plastic
Wall Plate Type Custom
Warranty Type 1-Year Limited Warranty
UPC Number 785007037449
Dimensions
Product Height US 0.125 in
Product Length US 5.25 in
Product Width US 4.27 in
Circular Outlet Diameter 1.56 in
Technical Information
Indoor/Outdoor Indoor
Mounting Type Box Mounted
Number of Gangs 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;