1-Gang Flip Lid 1.56-in Diameter Single Receptacle Cover Plate, Black
3058BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Portable Outlet Box Covers feature impact resistant nylon, withstanding harsh conditions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Made of impact resistant nylon, withstanding harsh conditions
- A wide array of cover options are available, including standard and weather-resistant versions (flip lid)
- Flip lid covers come with a heavy duty, spring loaded cover providing NEMA Type 3R protection (when not in use), protecting receptacles when not in use
- Available in black
Specifications
General Info
| Color | Black | ||
| Product Type | Box Cover | ||
| Material | Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Construction | Plastic | ||
| Wall Plate Type | Custom | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007037852 |
Dimensions
| Product Height US | 3.76 in | ||
| Product Width US | 2.23 in | ||
| Circular Outlet Diameter | 1.56 in |
Technical Information
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 1 |
Resources
Brochure
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
