text.skipToContent text.skipToNavigation

2-Gang Universal Cast Weatherproof Cover, (2) Decorator/Duplex Receptacles/Toggle Switch, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 62ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Unersal Cast WeatherproofCover,2-Gang for #26, #8, #1 Openings
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Two gang universal cover.
  • Heavy-duty die-cast zinc. Stainless steel springs.
  • Baked-on electrostatic, polyester, powder paint for superior scratch and corrosion resistance.
  • Covers comply with NEC Section 406.8(A).
  • One sku meets six application needs
  • Vertical mount only
  • 2 x 3 Metal Interchangeable Inserts = 6 Combinations, #1 Toggle Switch, #8 Duplex Receptacle and #26 GFCI :

Specifications

General Info
Color Gray
Type Weatherproof Cover
Material Cast Metals
Finish Matte
Application Sector Commercial
Product Line Pass & Seymour
Country Of Origin India
Features Corrosion Resistant, Weatherproof
Standard UL Listed
Cover Type Weatherproof
UPC Number 785007011432
Dimensions
Product Height US 4.6 in
Product Length US 4.6 in
Product Width US 4.6 in
Product Weight US 0.656 lb
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Box Cover Position Vertical
Indoor/Outdoor Outdoor
Mounting Type Box Mounted
Number of Gangs 2
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are these wall plates IP55 rated against dust ingress as well as weatherproof?

Asked by: DCAL
  • y_2026, m_4, d_20, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_CA2U2681G, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT