2-Gang Cast While-In-Use Cover, Gray
WIUCAST2
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Two gang cast aluminum cover, extra duty rated - construction site suitable with interchangeable device inserts.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Type | Weatherproof Cover, While-in-Use Cover | ||
| Material | Cast Metals | ||
| Finish | Matte | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | India | ||
| Features | Corrosion Resistant, Weatherproof | ||
| Standard | cULus, RoHS | ||
| Cover Type | Weatherproof | ||
| UPC Number | 785007028713 |
Dimensions
| Product Depth US | 4.0 in | ||
| Product Height US | 7.71 in | ||
| Product Length US | 7.71 in | ||
| Product Width US | 7.08 in | ||
| Product Weight US | 10.18 lb |
Technical Information
| Box Cover Position | Vertical | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 2 | ||
| Number of Outlets | 2 |
Resources
Brochure
Specifications
BIM Models
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hi, where can I can the dimensions for this cover?
I have attached a file showing the dimensions of the WIUCAST2 cover.
Date published: 2022-06-16
Can this box be used on a horizontally mounted electrical box?
Mounting is horizontal will not effect it's Nema 3R rating but it will effect the way it opens and the cord opening placement.
Date published: 2022-06-23
Is WIUCAST2 suitable for permanent outdoor residential installation? Your SPECIFICATIONS and your "Cutsheet" as of Oct 13 2025 say "Weatherproof" and "Indoor" but "Outdoor" is not shown.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
63700013 | Ortronics
TracJack Module, 2-ST multimode adapter with phosphbronze alignment sleeves, 180 degree exit (1 unit)Ortronics TracJack Modules offer labor savings, high quality, enhanced performance and tremendous flexibility. TracJack front removable snap-in modules make moves, adds, and changes easy


