15A 125V Clock Hanger Recessed Single Receptacle with Smooth Wall Plate, Black
S3713BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clock Hanger Recessed Receptacle with Smooth Wall Plate 15A, 125V, Gray
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Kit, Receptacle, Wall Plate | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Recessed | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 1 | ||
| Outlet Type | Straight Blade | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL 498 | ||
| UPC Number | 785007687811 |
Dimensions
| Product Depth US | 1.88 in | ||
| Product Height US | 4.478 in | ||
| Product Width US | 2.74 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is the receptacle removable? If I wanted to put a 20a plug in it's place, would I need a special receptical?
The Clock Hanger Receptacle is not removable because of it's special mounting strap design.
Date published: 2022-12-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MC603-04 | Ortronics
Clarity5E Premium Category 5e Modular Patch Cord, white, 15', Category 5e, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity5E connecting hardware for optimum Category 5e installed performance using Ortronics Paralign 2 pair-positioning technology
