Discontinued - Clock Hanger Receptacles, Recessed with Stainless Steel Wall Plate, 15A, 125V
S3733SS
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clock Hanger Receptacles, Recessed with Stainless Steel Wall Plate, 15A, 125A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Application Sector | Commercial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Standard | UL 498 | ||
| UPC Number | 785007020236 |
Dimensions
| Product Depth US | 1.88 in | ||
| Product Height US | 4.478 in | ||
| Product Width US | 2.74 in |
Technical Information
| Amperage | 15 A | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Wire Size | 14 - 10 AWG |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DRSC53PBKV | Pass and Seymour
Single Pole, 3-Way Fan Speed Control
