15A 125V Tamper-Resistant Clock Hanger Recessed Single Receptacle with Smooth Wall Plate, Gray
S3713TRGRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Tamper-Resistant Clock Hanger Recessed Receptacle with Smooth Wall Plate 15A, 125V. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Gray | ||
| Product Type | Kit, Receptacle, Wall Plate | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Features | Recessed | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 1 | ||
| Outlet Type | Straight Blade, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | UL 498 | ||
| UPC Number | 785007197587 |
Dimensions
| Product Depth US | 1.88 in | ||
| Product Height US | 4.478 in | ||
| Product Width US | 2.74 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E140596 | ||
| cULus Listed | Yes |
Technical Information
| Amperage | 15 A | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 12 AWG |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR5362 | Pass and Seymour
20A Tamper-Resistant Hard Use Spec Grade Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EN-WCM2-ZB | Wattstopper
The Wireless Control Module (WCM) enables each ballast or LED driver to be independently controlled and configured to meet the facility's needs
