15A 125V Tamper-Resistant Clock Hanger Recessed Single Receptacle with Smooth Wall Plate, Light Almond
S3713TRLA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Tamper-Resistant Clock Hanger Recessed Receptacle with Smooth Wall Plate 15A, 125V. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 1 | ||
Outlet Type | Commercial, Indoor, Tamper-Resistant | ||
Application Sector | Commercial | ||
Standard | UL 498 | ||
Type | Outlet |
Dimensions
Product Width US | 2.74 in | ||
Product Depth US | 1.88 in | ||
Product Height US | 4.478 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Wires | 3 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Indoor/Outdoor | Indoor | ||
Voltage | 125.0 V |
Resources
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1