LS Series CFL/LED/Incandescent Single Pole Slide Dimmer, Non-Preset, Brown
LSCL450
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$36.27 USD
Works with select dimmable CFL/LED or incandescent lighting loads and features a sleek, sculpted ergonomic design for smooth, easy operation and precise control.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- CFL/LED dimmable bulb compatible (except for 0-10V LED drivers)
- Works with dimmable CFL/LED or Incandescent lighting loads at 450W CFL/LED & 700W Incandescent
- Built-in electromagnetic and radio-frequency interference protection
- No dirt-catching crevices
- Tough, impact-resistant thermoplastic housing makes it a perfect choice for new home construction. Matching, unbreakable TradeMaster wall plates available for all models
- Preset ON/OFF switch automatically returns controlled lights to preset level without re-adjusting dimmer setting
- Exclusive, screw-pressure-plate back wire terminals save time, space and money. Designed for 12 and 14 gauge wire, stranded or solid. No-wire-lead design eliminates wire nuts
- Superior heat management
- Patented Snap-In Light Module (sold separately) transforms the dimmer into an illuminated dimmer
- Rating: 450W LED & CFL: 700W Incandescent: 120VAC 60Hz
Specifications
General Info
| Color | Brown | ||
| Product Type | Dimmer, Wall Switch | ||
| Material | Steel, Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Residential | ||
| Product Family / Series / Group | LS Series, Trademaster | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Slider | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus, RoHS | ||
| UPC Number | 785007040494 |
Dimensions
| Product Depth US | 1.28 in | ||
| Product Height US | 4.19 in | ||
| Product Width US | 1.74 in |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Dimming Compatibility | Forward Phase | ||
| Environmental Conditions | Humidity: Less than 95% non condensing | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 4.5A 450W (CFL), 120V 4.5A 450W (LED), 120V 700W (Halogen), 120V 700W (Incandescent) | ||
| Load Type | CFL, Halogen, Incandescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole | ||
| Maximum Humidity | 95% (relative humidity, non-condensing) | ||
| Preset | No | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What does the locator light look like?
Thank you for your inquiry. The Locator Light module for this series of devices has been discontinued. If you have any other questions or comments, please contact us at (800) 223-4185, 8:00 a.m. – 6:00 p.m. EST, or by email at Tech.Support@legrand.us.
Date published: 2024-06-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LSCL450I | Pass and Seymour
Ergonomic design and solid, quality feel combine for smooth, easy operation and precise control.
$37.16
