LS Series CFL/LED/Incandescent Single Pole Slide Dimmer, Non-Preset, White
LSCL450W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$30.91 USD
Works with select dimmable CFL/LED or incandescent lighting loads and features a sleek, sculpted ergonomic design for smooth, easy operation and precise control.
Quantity
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- CFL/LED dimmable bulb compatible (except for 0-10V LED drivers)
- Works with dimmable CFL/LED or Incandescent lighting loads at 450W CFL/LED & 700W Incandescent
- Built-in electromagnetic and radio-frequency interference protection
- No dirt-catching crevices
- Tough, impact-resistant thermoplastic housing makes it a perfect choice for new home construction. Matching, unbreakable TradeMaster wall plates available for all models
- Preset ON/OFF switch automatically returns controlled lights to preset level without re-adjusting dimmer setting
- Exclusive, screw-pressure-plate back wire terminals save time, space and money. Designed for 12 and 14 gauge wire, stranded or solid. No-wire-lead design eliminates wire nuts
- Superior heat management
- Patented Snap-In Light Module (sold separately) transforms the dimmer into an illuminated dimmer
- Rating: 450W LED & CFL: 700W Incandescent: 120VAC 60Hz
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Country Of Origin | China | ||
Features | Locator Light | ||
Switch Type | Slider | ||
Number of Switches | 1 | ||
Application Sector | Residential | ||
Standard | cULus, RoHS | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Dimmer |
Dimensions
Product Width US | 1.74 in | ||
Product Depth US | 1.28 in | ||
Product Height US | 4.19 in |
Technical Information
Frequency Rating | 120VAC 60 Hz | ||
Connection | Screw Terminals | ||
Bulb Compatibility | CFL, Incandescent, LED | ||
Number of Poles | Single Pole | ||
Wattage | 700 W | ||
Voltage | 120.0 V | ||
Load | LED, Incandescent, CFL | ||
Environmental Conditions | Humidity: Less than 95% non condensing |
Resources
Cutsheet
Brochure
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1