Wide Slide Series CFL/LED/Incandescent Single Pole Slide Dimmer, Non-Preset, White
WSCL450W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
$36.63 USD
Works with select dimmable CFL/LED or incandescent lighting loads and features a sleek, sculpted ergonomic design for smooth, easy operation and precise control.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Convenient Operation - Combines ON/OFF Decorator-style switch with separate slider for dimming control
- Constant memory returns lights to previous level after a power failure
- Sleek, ergonomic design that matches well with other decorator products
- Higher ratings
- Single-pole operation
- Screw-pressure-plate back wire terminals save time, space and money
- Rating: 450W LED & CFL: 700W Incandescent: 120VAC 60Hz
Specifications
General Info
| Color | White | ||
| Product Type | Dimmer, Wall Switch | ||
| Material | Steel, Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Residential | ||
| Product Family / Series / Group | Wide Slide Series | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Color Change Kit | ||
| Number of Switches | 1 | ||
| Switch Type | Slider | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | cULus, RoHS | ||
| UPC Number | 785007040425 |
Dimensions
| Product Depth US | 1.25 in | ||
| Product Height US | 4.25 in | ||
| Product Width US | 1.75 in |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Dimming Compatibility | Forward Phase | ||
| Environmental Conditions | Humidity: Less than 95% non condensing | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 450W (CFL), 120V 450W (LED), 120V 700W (Halogen), 120V 700W (Incandescent) | ||
| Load Type | CFL, Halogen, Incandescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole | ||
| Maximum Humidity | 95% (relative humidity, non-condensing) | ||
| Preset | No | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
CAD Drawings
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hi; Can I switch off the Model number WSCL450W completely.
Thank you for your inquiry. Yes, by sliding the wide slide button to the bottom, the load will turn completely off. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2025-10-21
I need the white plastic slider that attach to the two metal tabs. Is this something you can sell me? I have 2 switches that the slider broke off and cannot be re attached. Thank you.
For assistance with any spare parts requests - please reach out to our Technical Support team.
Pass & Seymour Technical Support:
Phone: 800-223-4185
Mon – Fri: 8:00am – 6:00pm EST (excluding holidays)
Email Us: tech.support@legrand.us
Date published: 2024-10-03
Can I use this with led can lights?
This dimmer is designed and rated for use with incandescent or compatible dimmable CFL/LED bulbs which screw into conventional incandescent lamp sockets only.
Date published: 2022-04-25
How to adjust the trim wheel to stop flickering at the low end of the dimmer ?
As stated in the instructions:
8. Dimmer may require adjustment to the low end setting to reliably start and/or remove flickering in bulbs. To adjust, DISCONNECT POWER FROM CIRCUIT, and remove the Wallplate. Use a small insulated, flat tipped screwdriver to adjust the trim pot wheel, which is accessible via the slot (marked “CALIBRATION”) provided on the strap (Figure 1). Turn the wheel downwards to increase the minimum light intensity setting and turn the wheel upwards to decrease light intensity. Next,
install the Wallplate, restore the power and test. Repeat above as necessary.
Note: Never adjust trim pot when circuit is live. To re-calibrate settings turn the trim pot wheel all the way up towards the “-” sign and incrementally progress to “+” sign until flickering is removed (refer to Step 8 above).
Date published: 2020-05-13
What LED lamps are compatible? (example: 9290018371A Philips doesnt list Legrand or Pass and Seymour dimmers on their compatibility chart.
Contact tech support at 1800 223 4185 Option 1 or email tech support at tech.support-ps@legrand.us
They can provide a sheet that lists the LED's we have tested with. We have tested well with Sylvania, Philips, Cree and GE But the dimmer is not limited to these bulbs.
Date published: 2019-06-25
Is there a two pole for a 3 way switch in this style
The WSCL450W is available for 3way applicatons and the model number is WSCL453PW:
https://www.legrand.us/search.aspx?q=wscl453pw
Date published: 2018-04-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
