text.skipToContent text.skipToNavigation

Discontinued - Decorator Rotary DR Series Dimmer, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Preset Decorator Rotary Dimmer, Single Pole/3-way/1100W with pilot light, Ivory

Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Color Ivory
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
Standard UL/CSA Listed
UPC Number 785007705300
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 4.5 A
Number of Poles Single Pole
Operating Cycles 100000
Wattage 1100 W

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;