Discontinued - Harmony® Incandescent Single Pole/3-Way Dimmer Switch, 3 Interchangeable Face Colors
H703PTC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Harmony TradeMaster Incandescent Dimmer, Single Pole/3-Way, 120V 700W. Three interchangeable face plates save time and money.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Convenient operation - combines ON/OFF Decorator switch with separate slider for dimming control.
- Green LED glows when OFF to make dimmer easy to find in the dark.
- Constant memory returns lights to previous level after a power failure
- Higher ratings, Single Pole and 3-way operation. Works with standard 3-way switches and wiring.
- Screw-pressure-plate back wire terminals save time, space and money.
- No de-rating and no fins to break
- Package comes with three face colors - Ivory, White, Light Almond (TC).
- White only option also available (W).
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| UPC Number | 785007030587 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Resources
Installation Instructions
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RF26252CHLA | Pass and Seymour
15A, 125V Plug Load RF Half-Control fived Spec Receptacle
