text.skipToContent text.skipToNavigation

Discontinued - LS Series Incandescent Slide Dimmer, White - Sub LS600W

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  LS600W

Incandescent Slide Dimmer, Non-Preset 1000W, White

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tough impact-resistant thermoplastic housing.
  • Power-failure memory.
  • Superior heat management: no time wasting break off tabs.
  • Device comes with wired leads.
  • Can be used with patented Snap-In Light Module (sold seperately).

Specifications

General Info
Color White
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Replaced by Part Number  LS600W
Standard UL Listed
UPC Number 785007157956
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 8.3 A
Number of Poles Single Pole
Operating Cycles 100000
Wattage 1000 W

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;