Discontinued - LS Series Incandescent Slide Dimmer, Ivory
LS603PI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ergonomic design and solid, quality feel combine for smooth, easy operation and precise control
- Electromagnetic and radio-frequency interference protection built in
- Sleek, sculpted contemporary design. No dirt-catching crevices
- Tough, impact-resistant thermoplastic housing makes it a perfect choice for new home construction. Matching, unbreakable TradeMaster wall plate available for all models
- Preset ON/OFF switch automatically returns controlled lights to preset level without readjusting dimmer setting
- Exclusive, screw-pressure-plate back wire terminals save time, space and money. Designed for 12 and 14 gauge wire, stranded or solid. No-wire-lead design eliminates wire nuts
- Superior heat management
- No derating on 600W units
- For covering patents, see www.legrand.us/patents
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | LSCL453PI | ||
Color | Ivory | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | UL Listed | ||
Type | Dimmer |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 95219 | ||
cULus Listed | Yes |
Technical Information
Operating Cycles | 100000 | ||
Number of Poles | Single Pole | ||
Wattage | 600 W | ||
Voltage | 120.0 V | ||
Load | 600 Watt |
Resources
Cutsheet
Brochure
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
LS603-PW. I am replacing an older version of the same switch except the old one only has three connections (Green, 2-Gold). When I connect the new switch, ignoring the 3-way connection, my lights continuously flicker except when they are dimmed. Help?
I would suggest contacting Technical Support so they can assist you with the proper wiring for the new dimmer and see why your lights are flickering.
Pass & Seymour products
1.800.223-4185 opt 1
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2021-01-18
Bazaarvoice SAP Hybris Integration Version 2.8.1