The all new Infinium Quantumâ„¢ Fiber System
Revolutionizes with the lowest total channel connection loss of 0.75db-64% better than the industry standard. Click here to learn more!
Menu
Search
Menu
Wide Slide TradeMaster® 1100W Incandescent Dimmer, White Interchangeable Face Color
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: White
Product Series: Wide Slide
Type: Incandescent
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: Yes
CSA Listed: Yes
UL Standard: Yes
Dimensions
Depth (US): 1.25"
Height (US): 4.25"
Width (US): 2.50"
Technical Information
Volts: 120V
Watts: 1100
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit