text.skipToContent text.skipToNavigation

Trademaster® Wide Slide700W Preset Incandescent Dimmer, White Interchangeable Face Color

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 55ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Pass and Seymour dimmers extend bulb life and can reduce energy consumption by up to 30%. This versatile dimmer features a sleek, ergonomic Decorator style to match other Pass and Seymour Decorator devices and a white interchangeable face color.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Convenient operation - combines ON/OFF Decorator-style switch with separate slider for dimming control.
  • Constant memory returns lights to previous level after a power failure.
  • Sleek,ergonomic P&S Decorator-style matches other Decorator devices.
  • Higher ratings, Single Pole and 3-way operation.
  • Screw-pressure-plate back wire terminals save time, space and money.
  • 700W maximum rated dimmers can be ganged without de-rating.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  WSCL453PW
Color White
Country Of Origin China
Application Sector Commercial
Standard RoHS, UL Listed, CSA Listed
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Frequency Rating 120VAC 60 Hz
Connection Screw Terminals
Wattage 700 W
Voltage 120 V
Load Incandescent
Environmental Conditions Humidity: Less than 95% non condensing

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;