Discontinued - Harmony® Magnetic Low-Voltage Dimmer, Three Colors
HLV703PTC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by RHLV703PTC
Harmony Magnetic Low Voltage Dimmer, Single Pole/3-Way 700VA, Interchangeable Face in Three Colors - Ivory, White and Light Almond.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Convenient operation -- combines ON/OFF Decorator switch with separate slider for dimming control.
- Green LED glows when OFF to make dimmer easy to find in the dark.
- Constant memory returns lights to previous level after a power failure.
- Sleek, ergonomic P&S Decorator style matches other Decorator devices.
- Higher ratings.
- Single pole and 3-way operation.
- Works with standard 3-way switches and wiring.
- Screw-pressure-plate backwire terminals save time, space and money.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | RHLV703PTC | ||
| UPC Number | 785007030549 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Resources
Installation Instructions
Brochure
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-RD50-009 | Quiktron
Q-Series 28 AWG CAT6 Patch Cable, Red, 7 FT
