text.skipToContent text.skipToNavigation

Discontinued - Trademaster Magnetic Low-Voltage Toggle Dimmer, Ivory - Sub TSDLV703PI

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  TSDLV703PI

P&S Dimmers save energy and extend bulb life, energy-consumption reductions of up to 30% are possible. The TDLV703P is convenient to operate with a standard ON/OFF toggle switch and separate dimming wheel for precise dimming control. Use specific suffix for color: W- white, BK- black, LA- light almond, I- ivory and no suffix for brown.

Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Tough, impact-resistant thermoplastic housing.
  • Power-failure memory.
  • Superior heat management: no time wasting break off tabs.
  • Exclusive, screw-pressure-plate back wire terminals eliminates wire nuts.
  • Preset, Single Pole/3-Way, 120V 700VA
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Ivory
Type Dimmer
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
Replaced by Part Number  TSDLV703PI
Standard cULus, RoHS
UPC Number 785007015997
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Connection Screw Terminals
Environmental Conditions Humidity: Less than 95% non condensing

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;