text.skipToContent text.skipToNavigation

TradeMaster® Toggle Slide Dimmer Low Voltage Single Pole/3-Way, 700VA, Brown

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

700 VA, Preset, Single Pole/3-Way Toggle Slide Dimmer
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Matches appearance of standard Pass & Seymour toggle switch
  • All models are Single Pole/3-Way capable
  • Interchangeable face covers are available in seven different colors
  • Highest wattage rating
  • Lifetime warranty

Specifications

General Info
Color Brown
Product Series Trademaster
Finish Gloss
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Features Color Change Kit, Low-End Trim (Dim Range)
Number of Switches 1
Switch Type Slider, Toggle
Warranty Type Limited Lifetime Warranty
UPC Number 785007216127
Dimensions
Product Depth US 1.4 in
Product Height US 4.19 in
Product Width US 2.5 in
Technical Information
Requires Neutral Wire No
Wire Connection Type Screw Terminals
Dimming Compatibility Forward Phase
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 700VA (MLV - Halogen), 120V 700VA (MLV - Incandescent)
Load Type Halogen, Incandescent
Mounting Type Wall Box
Number of Poles Single Pole 3-Way
Preset Yes
Voltage 120 VAC

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;