Discontinued - Wide Slide Interchangeable Face Magnetic Low-Voltage Dimmer, Tri-Color
WSLV703PTC
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wide Slide TradeMaster Interchangeable FaceMagnetic Low-VoltagePreset Dimmer. Single Pole/3-Way, 120V 700VA, includes 3 Interchangeable faces - Ivory, White and Light Almond. Pass and Seymour Dimmers save energy and extend bulb life , energy consumption reductions of up to 30% are possible.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Convenient operation - combines ON/OFF Decorator-style switch with separate slider for dimming control.
- Constant memory returns lights to previous level after a power failure.
- Higher ratings.
- Single Pole and 3-way operation.
- Screw-pressure-plate back wire terminals save time, space and money.
- White only option also available (W).
- Interchangeable faces available in four colors: ivory,brown,black,light almond: (sold separately).
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Standard | UL Listed | ||
| UPC Number | 785007010992 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Number of Poles | Single Pole | ||
| Operating Cycles | 10000 | ||
| Wattage | 700 W |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
