text.skipToContent text.skipToNavigation

Discontinued - Harmony® Tru-Universal Dimmer, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  RH703PTUW

Ideal for residential and light commercial applications, the Harmony Tru-Universal Dimmer is the simple solution to all your dimming challenges. It works with every dimmable lamp, load, and fixture (except 0-10V loads).
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Self-Calibration feature allows users to select lamp type, which then automatically sets the minimum voltage for that lamp, eliminating flickering and poor performance.
  • Convenient operation combines ON/OFF Decorator switch with separate slider for dimming control.
  • Preset, Single Pole and 3-Way Operation.
  • Green LED glows when OFF to make dimmer easy to find in the dark.
  • Sleek, ergonomic P&S Decorator style matches other Decorator devices.
  • Wider slide control for easier dimming operation.
  • Constant memory returns lights to previous level after a power failure.
  • No derating required for one- and two-gang applications.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color White
Product Line Pass & Seymour
Country Of Origin China
Replaced by Part Number  RH703PTUW
UPC Number 785007030600
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;