Trademaster® 15A 125V Duplex Receptacle, Brown
3232U
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
TradeMaster Receptacle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Brown | ||
| Application Sector | Hospitality, Residential | ||
| Product Family / Series / Group | Trademaster | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Extra Long Strap | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Straight Blade | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007191219 |
Dimensions
| Product Depth US | 1.0 in | ||
| Product Height US | 3.31 in | ||
| Product Width US | 1.32 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | 140596 | ||
| cULus Listed | Yes |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Side Only | ||
| Wire Connection Type | Push Wire | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 12 AWG |
Resources
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
