text.skipToContent text.skipToNavigation

Rotary Dual Fan Speed Dimmer Control, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Dual 3-Speed Fan Control with 1.5A 300W Dimmer
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Fits one gang box.
  • Controls both fan speed and light level.
  • Decorator styling.

Specifications

General Info
Color White
Product Type Dimmer, Fan Speed Control, Wall Switch
Material Steel, Thermoplastic
Finish Gloss
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin Mexico
Features Combination, Fan Control
Number of Switches 2
Switch Type Rotary
Warranty Type Limited Lifetime Warranty
Standard RoHS, CSA Listed, UL Listed
UPC Number 785007943184
Dimensions
Product Depth US 1.25 in
Product Height US 4.25 in
Product Volume US 9.297 cu in
Product Width US 1.75 in
Product Weight US 0.351 lb
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
CSA File Number  77105
Technical Information
Requires Neutral Wire No
Wire Connection Type Screw Terminals
Dimming Compatibility Forward Phase
Environmental Conditions Indoor Only
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 1.5A (FAN MOTOR), 120V 300W (Halogen), 120V 300W (Incandescent)
Load Type Fan Motor, Incandescent
Mounting Type Wall Box
Number of Poles Single Pole
Speed Range Variable
Voltage 120 VAC
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Need replace knobs for 94325W fan and light switch in light almond if possible. Are these available? Or another brand that will work?

Asked by: Cheryl
Hi Cheryl, The knobs are not available for purchase separately. Please reach out to our Technical Support team (844-957-3783) for additional assistance.
Answered by: Wiremold Tech Support
Date published: 2023-07-19

I need to replace the light knob on the 94315LA dimmer switch. Is this available as a replacement part?

Asked by: LynnA
Hello Lynn, Unfortunately no, there is no replacement part number for that item. Please give us a call in Technical Support and we can try to assist you in sourcing a replacement knob.
Answered by: Wiremold Tech Support
Date published: 2022-11-30

How do I hook it up what wires go tovwhat

Asked by: Shawn
  • y_2026, m_10, d_5, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_94315W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT