text.skipToContent text.skipToNavigation

Toggle Slide De-Hummer Single Pole/3-Way 1.6A TRI

TSDDH163PTC Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TOGGLE SLIDE DEHUMMER SP/3W 1.6A
Color Tri Color (White, Ivory, Light Almond)
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Specially designed capacitive circuitry to virtually eliminate fan motor ““hum.””
  • Wire leads accept #14–#10 AWG solid & stranded wire, copper-clad aluminum, and copper wire.

Specifications

General Info
Color Ivory, Light Almond, White
Type Fan Speed Control
Material Steel, Thermoplastic
Finish Matte
Application Sector Multi-Dwelling Unit, Residential
Product Line Pass & Seymour
Country Of Origin China
Features 3-Speed Fan Control, Color Change Kit, De-Hummer Fan Control
Number of Switches 1
Switch Type Slider, Toggle
Warranty Type Limited Lifetime Warranty
UPC Number 785007215861
Dimensions
Product Depth US 1.4 in
Product Height US 4.19 in
Product Width US 1.73 in
Technical Information
Requires Neutral Wire No
Wire Connection Type Flying Leads
Dimming Compatibility Fan Speed Only
Frequency Rating 60 Hz
Indoor/Outdoor Indoor
Load Rating 120V 1.6A (FAN MOTOR)
Load Type AC Fan Motor
Mounting Type Wall Box
Number of Poles 3-Way, Single Pole
Preset Yes
Voltage 120 VAC
Wire Size #14 - #10 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;