Discontinued - HSWF3 Humidity Based Fan Control, Light Almond
HSWF3LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by HSWF3W
Humidity Based Fan Control, HSW, adds intelligent moisture detection to any fan or ventilation system.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Turns ON the fan when condensation is present and OFF when dry.
- Adjusts sensors to solve moisture problems.
- Helps fight mold.
- Ultra moisture-sensing adaptive technology (patented).
- Manual timer settings from 5-60 minutes.
- Great for tenant and family use.
- Manual fan control for immediate ventilation.
- Manual bathroom lighting control (HSWC only).
- Lets you know the fan is ON.
- Tamper-proof settings cover.
Specifications
General Info
| Color | Light Almond | ||
| Material | Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Hospitality, Light Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Replaced by Part Number | HSWF3W | ||
| Features | Humidity Fan Control, Indicator Lights | ||
| Number of Switches | 1 | ||
| Switch Type | Push | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | RoHS | ||
| UPC Number | 785007057409 |
Dimensions
| Product Depth US | 1.26 in | ||
| Product Height US | 4.13 in | ||
| Product Width US | 1.77 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Requires Neutral Wire | Yes | ||
| Wire Connection Type | Flying Leads | ||
| Dimming Compatibility | Fan Speed Only | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 6A (FAN MOTOR) | ||
| Load Type | AC Fan Motor | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole | ||
| Preset | Yes | ||
| Timing Range | 5-60 minutes | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #12 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
This spec sheet say matte finish but when i go to my local supply house its in gloss and they dont have an option to order it in any other finish. I want the same matte/satin finish as the rest of my switches and plates. Can it be ordered satin?
The HSWF3W will come in a satin finish. Please feel free to contact Pass & Seymour Technical Support if you need additional assistance.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Date published: 2026-06-30
How does the HSWF3 switch 2 seperate loads with only 1 load wire? Also, how can 2 independent switches be wired by using the 3 wires wired to a HSWF3? Tyvm.
Thank you for your inquiry. The Humidity Fan Control Switch (HSWF3) supports single-pole installation configurations. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2025-01-17
what cover plate works for this model? I am using the Adorne series in the rest of the hosue
This device will fit into any standard decorator-style wall plate (i.e. TP26W)
Date published: 2023-08-21
I just installed the HSWF3 humidity control switch. The settings are still factory default. The switch keeps turning on. It will run for a minute and the start again. What is going on and how do I correct it?
The minus sign is low moisture sensitivity and the plus sign is high sensitivity; the dial can be set anywhere in between. In a very moist environment, lower sensitivity may be needed to avoid excessive fan run-time. In a very dry environment, higher sensitivity may be needed for the sensor to detect moisture. When DewStop senses condensation, the blue LED will pulse slowly.
Setting Sensitivity:
The factory setting of the moisture sensitivity dial is set to the noon position. If you feel the factory setting is too slow in turning on your fan, turn the dial to the right an hour at a time. Or, if you feel the factory setting turns your fan on too quickly, turn the dial to the left an hour at a time until the desired sensitivity level is reached.
Legrand/Pass & Seymour products
1.844.957-3783
Mon - Fri: 8am - 6pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2024-08-02
Hi Legrand Any plans to offer the humidity sensing fan control in black to match the rest of our Radiant Collection switches & outlets ? Thank you -e
We do not have any current plans to release the humidity fan control in black.
Date published: 2021-09-07
Hello, Can HSWF3 be setup to be used on a 3 WAY switch? Customer wants to be able to turn the fan on at two different switch within the bathroom.
The HSWF3 is for use in a single pole application only.
Date published: 2024-01-19
How to take off the cover to see the controls?
Bazaarvoice SAP Hybris Integration Version 2.8.1



