Discontinued - Nylon Cord Grip, 3/8-in NPT 90-Degree, .375-.437 OD Range
CGN3890375
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Non-Metallic Cord Connectors are constructed of a durable, nylon material which offers excellent corrosion resistance, is lightweight, durable and ideal for use in damp environments. Nylon Cord Connectors are ideally suited for use in applications with moisture or washdowns and they provide an environmental seal against dirt, coolants, as well as other chemicals.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Heavy duty Nylon body is resistant to impact and corrosion
- Rubber grommet provides a liquid-tight seal and reduces cord pull-out while resisting chemicals
- Available in straight, 90: , and underground feed styles
- Color coded grommets make for easy identification and ease of installation
- Rugged construction suitable for various industrial applications such as MRO, food processing, water/waste water, marine, pulp & paper, and petrochemical
Specifications
General Info
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Nylon Cord Grip | ||
| Standard | UL Listed | ||
| UPC Number | 785007059519 |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes |
Technical Information
| Maximum Cable Range | 0.375 in | ||
| Minimum Cable Range | 0.437 in |
Resources
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CI-205-1 | Wattstopper
Wattstopper's CI-200 Series Passive Infrared (PIR) Ceiling Sensors provide 360° coverage to detect occupancy in the controlled area.
