Nylon Strain Relief Cord Grip, 3/4-in NPT 90-Degree, .625-.750 OD Range, Nylon Mesh
CGN7590625NM
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Non-Metallic Cord Connectors are constructed of a durable, nylon material which offers excellent corrosion resistance, is lightweight, durable and ideal for use in damp environments. Nylon Cord Connectors are ideally suited for use in applications with moisture or washdowns and they provide an environmental seal against dirt, coolants, as well as other chemicals.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Heavy duty Nylon body is resistant to impact and corrosion
- Rubber grommet provides a liquid-tight seal and reduces cord pull-out while resisting chemicals
- Available in straight, 90: , and underground feed styles
- Color coded grommets make for easy identification and ease of installation
- Rugged construction suitable for various industrial applications such as MRO, food processing, water/waste water, marine, pulp & paper, and petrochemical
Specifications
General Info
| Product Type | Cord Grip | ||
| Material | Nylon | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | India | ||
| Standard | UL Listed | ||
| UPC Number | 785007059014 |
Dimensions
| Cable Diameter Range | 0.625-0.750 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes |
Technical Information
| Grip Angle | 90° | ||
| NPT Thread Size | 3/4 in | ||
| Indoor/Outdoor | Both | ||
| Maximum Cable Range | 0.625 in | ||
| Minimum Cable Range | 0.75 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SS114 | Pass and Seymour
Combination Openings, 1 Toggle Switch and 1 Blank, 2-Gang, 302/304 Stainless Steel
