Discontinued - Stainless Steel Cord Grip, 2-in Straight, 2.19-2.31 OD Range
CGSS2002312
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Pass and Seymour series of corrosion-resistant cord connectors feature a body and compression nut made of Type 304 stainless steel with exceptional tensile strength and the highest levels of durability in severely corrosive environments. All stainless steel cord grips include an embedded Buna-N O-Ring. These connectors are recommended for use in washdowns or high moisture environments in food processing plants, petrochemical facilities, wastewater treatment plants, pulp and paper mills and chemical manufacturing factories. (Note: Type 316 stainless steel also available upon request and minimums may apply.)
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 304 grade Stainless Steel construction provides exceptional tensile strength and resists corrosion and impacts
- Includes an embedded Buna-N O-Ring providing a long term seal and protection against ingress
- The combination tightening surface provides a large wrenching area for easy installation
- Available in straight male from 3/8: to 3: NPT
- Also available in 316 grade stainless steel, upon request. Minimums may apply
Specifications
General Info
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Construction | Stainless Steel Cord Grip | ||
| Standard | UL Listed, CSA Listed | ||
| UPC Number | 785007107715 |
Technical Information
| Maximum Cable Range | 2.06 in | ||
| Minimum Cable Range | 2.19 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-RD15-001 | Quiktron
Q-Series 28 AWG CAT6 Patch Cable, Red, 7 FT
