Discontinued - Stainless Steel Strain Relief Cord Grip, 2 1/2-in Straight, 2.19-2.31 OD Range
CGSS2502312M
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Stainless Steel Strain Relief Cord Grips are woven of stainless steel mesh with a Type 304 stainless steel body for corrosion resistance. They are offered in single/double weave construction to help absorb direct pull, to resist flexing and binding, and to eliminate strain. They are recommended for indoor or outdoor use where subjected to moisture and corrosion in the wiring of pendant stations, processing equipment, hand tools, and power cord sets.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 304 grade Stainless Steel body and mesh construction provides exceptional tensile strength and resists corrosion and impacts
- Includes an embedded Buna-N O-Ring providing a long-term seal and protection against ingress
- The combination tightening surface provides a large wrenching area for easy installation
- Available in straight male fittings from : : to 3: NPT
- Also available in 316 grade stainless steel, upon request. Minimums may apply
Specifications
General Info
| Application Sector | Commercial, Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Construction | Stainless Steel Cord Grip | ||
| Standard | UL Listed, CSA Listed | ||
| UPC Number | 785007109382 |
Technical Information
| Maximum Cable Range | 2.19 in | ||
| Minimum Cable Range | 2.31 in |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
26352LA | Pass and Seymour
Heavy-Duty Decorator Spec Grade Receptacles, Back and Side Wire, 20A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWM3GHFBR1 | adorne Collection
Hand-forged to pair perfectly with your Bronze Hubbardton Forge® lighting fixtures.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSH-SW222-I | Wattstopper
LMSH-SW2xx Series Wall Switches are low voltage devices for manual control of shades from one or more locations.
